Menu Search

Furniture Lock - Key Type - Keyed Alike ; Latch Material - Die Cast Zinc Alloy ; ; Color - Silver

This product is ideal for glass door applications.
Item code:

05010300

586 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $5.59
10 + $5.29
Standard pack: 1

Order in multiple of 1

Total price:

$5.59

1 x $5.59

Specifications

Imperial
Metric
SKU attributes
Housing Height 0.65 in
Cam Material Steel
Color Silver
Finish Chrome Plated
Handle Type Key Operated Handle
Includes Two keys supplied with each latch
Key Type Keyed Alike
Latch Material Die Cast Zinc Alloy
Latch Style Cam Latch
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us