Quantity | Unit price |
---|---|
1 - 9 | $6.17 |
10 + | $5.49 |
Housing Height | 20.0 mm |
---|---|
Housing Height | 0.787 in |
Cam Material | Steel |
Color | Silver |
Finish | Chrome Plated |
Includes | Two keys supplied with each latch, Strike Plate Sold Separately |
Key Type | Keyed Alike |
Latch Material | Zinc Alloy |
Latch Style | Furniture Latch |
Latch Type | Key Operated |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue