Menu Search

N/A - Keying:Keyed Different

This Cupboard lock is intended to prevent unauthorised access to drawers and other furniture. It has a steel knob and plastic body. The rod is easily mounted owing to specific attaching plate, and the clip on the body aids in attachment. Includes a stainless steel dust cover and is keyed differ.
Item code:

03520120200

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $12.97
10 + $12.18
Standard pack: 1

Order in multiple of 1

Total price:

$12.97

1 x $12.97

Specifications

Imperial
Metric
SKU attributes
Barrel Diameter 2.835 in
Grip Range 0.583 in
Key Type Keyed Different
Handle Color Black
Handle Finish Coated
Latching Mechanism Left Hand;Right Hand

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us