Quantity | Unit price |
---|---|
1 - 4 | $899.9814 |
5 - 49 | $399.99 |
50 - 99 | $379.9777 |
100 - 149 | $359.9653 |
150 - 199 | $340.6038 |
200 + | $319.4109 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 1422.4 mm |
Inside Diameter | 56.000 in |
Inside Height | 215 mm |
Inside Height | 8.465 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue