Quantity | Unit price |
---|---|
1 - 19 | $423.4387 |
20 - 99 | $188.195 |
100 - 199 | $178.7792 |
200 - 299 | $169.4543 |
300 - 399 | $160.4624 |
400 + | $150.6227 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 863.6 mm |
Inside Diameter | 34.000 in |
Inside Height | 170 mm |
Inside Height | 6.693 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue