Quantity | Unit price |
---|---|
1 - 9 | $115.0637 |
10 - 19 | $57.5395 |
20 - 99 | $23.0098 |
100 - 999 | $10.2181 |
1000 - 1999 | $9.7186 |
2000 + | $9.204 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 168.3 mm |
Inside Diameter | 6.626 in |
Inside Height | 50 mm |
Inside Height | 1.969 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue