Quantity | Unit price |
---|---|
1 - 19 | $74.5393 |
20 - 39 | $37.2698 |
40 - 199 | $14.9109 |
200 - 1999 | $6.6154 |
2000 - 3999 | $6.2974 |
4000 + | $5.9644 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 114.3 mm |
Inside Diameter | 4.500 in |
Inside Height | 50 mm |
Inside Height | 1.969 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue