Quantity | Unit price |
---|---|
1 - 15 | $527.4517 |
16 - 159 | $234.4112 |
160 - 319 | $222.7096 |
320 - 479 | $210.9171 |
480 - 639 | $199.821 |
640 + | $187.7107 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 1016 mm |
Inside Diameter | 40.000 in |
Inside Height | 180 mm |
Inside Height | 7.087 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue