Quantity | Unit price |
---|---|
1 - 23 | $1,285.3631 |
24 - 239 | $114.2462 |
240 - 479 | $108.5391 |
480 - 719 | $102.8322 |
720 - 959 | $97.0343 |
960 + | $91.4332 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 711.2 mm |
Inside Diameter | 28.000 in |
Inside Height | 145 mm |
Inside Height | 5.709 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue