Quantity | Unit price |
---|---|
1 - 9 | $146.2025 |
10 - 99 | $64.9721 |
100 - 199 | $61.7326 |
200 - 299 | $58.4931 |
300 - 399 | $55.2536 |
400 + | $51.9232 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 558.8 mm |
Inside Diameter | 22.000 in |
Inside Height | 115 mm |
Inside Height | 4.527 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue