Quantity | Unit price |
---|---|
1 - 21 | $179.8524 |
22 - 219 | $159.8568 |
220 - 439 | $151.8791 |
440 - 659 | $143.8863 |
660 - 879 | $135.9387 |
880 + | $127.9157 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 762 mm |
Inside Diameter | 30.000 in |
Inside Height | 155 mm |
Inside Height | 6.102 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue