Quantity | Unit price |
---|---|
1 - 31 | $37.7692 |
32 - 319 | $25.1594 |
320 - 639 | $23.9028 |
640 - 959 | $22.6464 |
960 - 1279 | $21.3445 |
1280 + | $20.1335 |
Fitting Style | Push-Fit |
---|---|
Color | Yellow |
Full Material | Polyethylene |
Inside Diameter | 323.8 mm |
Inside Diameter | 12.748 in |
Inside Height | 75 mm |
Inside Height | 2.953 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue