Quantity | Unit price |
---|---|
1 - 79 | $13.806 |
80 - 159 | $6.9028 |
160 - 799 | $2.7703 |
800 - 7999 | $1.2263 |
8000 - 15999 | $1.1657 |
16000 + | $1.1036 |
Inside Diameter | 29 mm |
---|---|
Inside Diameter | 1.142 in |
Inside Height | 35 mm |
Inside Height | 1.378 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue