Quantity | Unit price |
---|---|
1 - 89 | $10.5512 |
90 - 179 | $5.2681 |
180 - 899 | $2.1043 |
900 - 8999 | $0.9371 |
9000 - 17999 | $0.8902 |
18000 + | $0.8447 |
Inside Diameter | 26 mm |
---|---|
Inside Diameter | 1.024 in |
Inside Height | 34.5 mm |
Inside Height | 1.358 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue