Quantity | Unit price |
---|---|
1 - 119 | $7.902 |
120 - 239 | $3.9511 |
240 - 1199 | $1.5745 |
1200 - 11999 | $0.701 |
12000 - 23999 | $0.6676 |
24000 + | $0.6328 |
Inside Diameter | 22 mm |
---|---|
Inside Diameter | 0.866 in |
Inside Height | 34 mm |
Inside Height | 1.339 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue