Quantity | Unit price |
---|---|
1 - 249 | $5.5255 |
250 - 499 | $2.7551 |
500 - 2499 | $1.1036 |
2500 - 24999 | $0.4904 |
25000 - 49999 | $0.4663 |
50000 + | $0.4422 |
Inside Diameter | 16 mm |
---|---|
Inside Diameter | 0.630 in |
Inside Height | 28 mm |
Inside Height | 1.102 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue