Quantity | Unit price |
---|---|
100 - 499 | $0.3286 |
500 - 3499 | $0.1314 |
3500 - 13999 | $0.0597 |
14000 + | $0.0568 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 13/16 |
Outside Diameter | 16.9 mm |
Outside Diameter | 0.665 in |
Inside Diameter | 15.4 mm |
Inside Diameter | 0.605 in |
Height Under Flange | 21.5 mm |
Height Under Flange | 0.845 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue