Quantity | Unit price |
---|---|
1 - 9 | $41.46 |
10 + | $34.20 |
Head Height | 6.0 mm |
---|---|
Head Height | 0.236 in |
Housing Height | 22.0 mm |
Housing Height | 0.866 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Maximum Panel Thickness | 8.0 mm |
Maximum Panel Thickness | 0.315 in |
Panel Thickness Range | 8.0 mm |
Panel Thickness Range | 0.315 in |
Cam Material | Stainless Steel |
Color | Silver |
Finish | Stainless Steel |
Handle Type | Driver Tool Operated Handle |
Specifications | RoHS, IP65, NEMA, DIN |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue