Quantity | Unit price |
---|---|
1 - 124 | $0.6345 |
125 - 249 | $0.2879 |
250 - 499 | $0.2018 |
500 - 2499 | $0.1156 |
2500 - 4999 | $0.1074 |
5000 + | $0.1028 |
Fitting Height | 5 mm |
---|---|
Fitting Height | 0.197 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | M8 |
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue