Quantity | Unit price |
---|---|
1 - 124 | $0.4142 |
125 - 249 | $0.1894 |
250 - 499 | $0.1317 |
500 - 2499 | $0.0752 |
2500 - 4999 | $0.07 |
5000 + | $0.067 |
Fitting Height | 5 mm |
---|---|
Fitting Height | 0.197 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | M6 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue