Quantity | Unit price |
---|---|
1 - 24 | $2.1404 |
25 - 49 | $0.9732 |
50 - 99 | $0.6821 |
100 - 499 | $0.388 |
500 - 999 | $0.3618 |
1000 + | $0.345 |
Fitting Height | 13 mm |
---|---|
Fitting Height | 0.512 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | M20 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue