Quantity | Unit price |
---|---|
1 - 24 | $1.5214 |
25 - 49 | $0.6914 |
50 - 99 | $0.4851 |
100 - 499 | $0.2772 |
500 - 999 | $0.2573 |
1000 + | $0.2465 |
Fitting Height | 11.4 mm |
---|---|
Fitting Height | 0.450 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | M16 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue