Quantity | Unit price |
---|---|
1 - 61 | $1.2857 |
62 - 124 | $0.5851 |
125 - 249 | $0.4096 |
250 - 1249 | $0.2341 |
1250 - 2499 | $0.2171 |
2500 + | $0.208 |
Fitting Height | 8.8 mm |
---|---|
Fitting Height | 0.346 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | M12 |
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue