Quantity | Unit price |
---|---|
1 - 124 | $0.4404 |
125 - 249 | $0.2001 |
250 - 499 | $0.14 |
500 - 2499 | $0.0802 |
2500 - 4999 | $0.0744 |
5000 + | $0.0712 |
Fitting Height | 5.1 mm |
---|---|
Fitting Height | 0.200 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 5/16-18 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue