Quantity | Unit price |
---|---|
1 - 61 | $0.9116 |
62 - 124 | $0.4142 |
125 - 249 | $0.2895 |
250 - 1249 | $0.1664 |
1250 - 2499 | $0.154 |
2500 + | $0.1477 |
Fitting Height | 8.9 mm |
---|---|
Fitting Height | 0.350 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 1/2-13 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue