Quantity | Unit price |
---|---|
100 - 9999 | $1.3394 |
10000 - 24999 | $0.6577 |
25000 + | $0.6029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 50.8 mm |
---|---|
Overall Length | 2 in |
Overall Width | 24.9 mm |
Overall Width | 0.98 in |
Color | Black |
Full Material | Polyamide 6.6 |
Material | PA |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Snap Rivet |
Package Quantity | 100 |
Style | 2 |
Type | Coiling Clip |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue