Menu Search

Fiber Clips - 24-Slot, Splice Holder

In stock

Holds up to 24 components/splice protectors. Flexible wings grip components up to 1.6 mm in diameter. Low profile to save space.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.9972 - $1.0388 50 In stock
Fiber Clip - Non Adhesive ; ; Overall Height 9.0 mm | 0.354 in ; Style 1

OFSH2-24-2

Price Range
$1.0388 - $0.9972

Stock Levels
50 In stock
Attributes
  • Overall Height
    0.354 in
  • Overall Length
    2.874 in
  • Overall Width
    1.024 in
  • Color
    Black
  • Full Material
    Nylon 6/6