Menu Search

Fiber Clips - 16-Slot - 3mm, 2mm

In stock

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 4 and 8 components, which can be separated. A number of fibre clip slots take 3 mm clips, while others take 2 mm clips.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Blue, Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Number of Positions Cable Diameter Mounting Method View
EFA04-06-ASS $3.5585 - $4.0438 800 In stock
Clip On
EFA04-06-001 $3.1382 - $3.5661 200 In stock
Push In
$3.5585 - $4.0438 3700 In stock
Clip On
Fiber Clip - Clip On ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-06-ASS

Price Range
$4.0438 - $3.5585

Stock Levels
800 In stock
Attributes
  • Overall Length
    2.878 in
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
Fiber Clip - Clip On ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-06-001

Price Range
$3.5661 - $3.1382

Stock Levels
200 In stock
Attributes
  • Overall Length
    2.878 in
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
Fiber Clip - Clip On ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-08-ASS

Price Range
$4.0438 - $3.5585

Stock Levels
3700 In stock
Attributes
  • Overall Length
    2.862 in
  • Color
    Blue
  • Full Material
    Polyamide 6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0