Quantity | Unit price |
---|---|
1000 - 9999 | $0.3172 |
10000 - 24999 | $0.2854 |
25000 + | $0.2569 |
Spacer Length | 20 mm |
---|---|
Spacer Length | 0.787 in |
Color | Natural |
Compatible Thread Sizes (All) | 1/4-20 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue