Quantity | Unit price |
---|---|
1000 - 4999 | $0.0791 |
5000 - 9999 | $0.0712 |
10000 - 24999 | $0.0641 |
25000 + | $0.0577 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 7.5 mm |
---|---|
Anchor Length | 0.296 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.187 in |
Compatible Panel Thickness Range | 1.6 - 4.7 mm |
Compatible Panel Thickness Range | 0.062 - 0.187 in |
Head Diameter | 7.1 mm |
Head Diameter | 0.281 in |
Head Height | 1.3 mm |
Head Height | 0.050 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Flat |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue