Quantity | Unit price |
---|---|
250 - 999 | $0.4015 |
1000 - 9999 | $0.2297 |
10000 + | $0.2009 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 10.5 mm |
---|---|
Anchor Length | 0.413 in |
Counterbore Hole Size | 6.0 mm |
Counterbore Hole Size | 0.236 in |
Compatible Hole Diameter | 6.0 mm |
Compatible Hole Diameter | 0.236 in |
Compatible Panel Thickness Range | 2.0 - 8.0 mm |
Compatible Panel Thickness Range | 0.079 - 0.315 in |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Spreading |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue