Quantity | Unit price |
---|---|
1 - 3 | $49.58 |
4 - 19 | $33.04 |
20 - 39 | $32.02 |
40 - 59 | $31.32 |
60 - 79 | $29.72 |
80 - 99 | $28.12 |
100 + | $26.40 |
Overall Height | 31.5 mm |
---|---|
Overall Height | 1.24 in |
Overall Length | 127 mm |
Overall Length | 5 in |
Color | Black |
Finish | Black Powder-Coated |
Full Material | Die Cast Zinc |
Material | Zinc |
Style | Non-Locking |
Type | Latch & Keeper |
Overall Width | 33 mm |
Overall Width | 1.3 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue