Quantity | Unit price |
---|---|
1 - 24 | $5.05 |
25 - 49 | $4.55 |
50 + | $4.03 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Material | Polypropylene |
---|---|
Knob Color | Black |
Pin Material | Steel |
Knob Diameter | 50.8 mm |
Knob Diameter | 2.000 in |
Pin Diameter | 9.5 mm |
Pin Diameter | 0.375 in |
Usable Length | 41.3 mm |
Usable Length | 1.625 in |
With Lanyard? | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue