Quantity | Unit price |
---|---|
1 - 24 | $4.40 |
25 - 49 | $3.96 |
50 + | $3.52 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Material | Polypropylene |
---|---|
Pin Material | Steel |
Knob Diameter | 34.5 mm |
Knob Diameter | 1.360 in |
Pin Diameter | 6.4 mm |
Pin Diameter | 0.250 in |
Usable Length | 50.8 mm |
Usable Length | 2.000 in |
With Lanyard? | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue