Quantity | Unit price |
---|---|
1 - 9 | $3.80 |
10 + | $3.74 |
Leaf Thickness | 5.0 mm |
---|---|
Leaf Thickness | 0.197 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Overall Thickness | 9.0 mm |
Overall Thickness | 0.354 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Color | Black |
Finish | No Finish |
Hinge Type | Butt Hinge |
Includes | Fasteners not included |
Material | Nylon |
Mounting Method | Fastener Nuts, Screw/Bolts |
Mounting Orientation | Universal |
Number of Mounting Holes | 4 |
Pin Material | Stainless Steel |
Removability | Fixed |
Stud Length | 8.5 mm |
Stud Length | 0.335 in |
Specifications | DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue