Quantity | Unit price |
---|---|
250 - 9999 | $2.8686 |
10000 - 24999 | $2.6296 |
25000 + | $2.5244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cap Diameter | 15.3 mm |
---|---|
Cap Diameter | 0.602 in |
Cap Height | 18.5 mm |
Cap Height | 0.728 in |
Cap Inside Diameter | 12.0 mm |
Cap Inside Diameter | 0.472 in |
Inside Diameter | 12.0 mm |
Inside Diameter | 0.472 in |
Cap Type | FC |
Color | Black |
Full Material | Polyvinyl Chloride |
Includes | Lanyard |
Material | PVC |
Inside Height | 17.0 mm |
Inside Height | 0.669 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue