Menu Search

Compression Cam Latch - Maximum Grip - 48.0 mm | 1.89 in ; Key Type:No Key ; Mounting Orientation:Universal

Adjustable trigger compression latches come in a low-profile versatile design. The adjustable latching mechanism allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These trigger compression latches are a keyless design and come in zinc alloy with a black powder coated finish.
Item code:

3771200

68 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $27.73
10 + $25.31
Standard pack: 1

Order in multiple of 1

Total price:

$27.73

1 x $27.73

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.89 in
Head Height 1.024 in
Maximum Grip 1.89 in
Maximum Panel Thickness 0.079 in
Mounting Hole Length 3.524 in
Mounting Hole Width 1.358 in
Specifications IP65, NEMA 4, DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us