Menu Search

Compression Cam Latch - Maximum Grip - 72.0 mm | 2.835 in ; Key Type:Key CH751 ; Mounting Orientation:Universal

These adjustable compression latches come with a Wing Knob design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These compression latches offer a driver key cylinder and come in zinc alloy with a chrome plated finish. Replaces Item No.(s): Essentra 498336
Item code:

3402110703

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 $23.07
6 + $19.86
Standard pack: 25

Order in multiple of 25

Total price:

$23.07

1 x $23.07

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.063 - 2.835 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 2.835 in
Maximum Panel Thickness 0.709 in
Minimum Grip 1.063 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us