Quantity | Unit price |
---|---|
1 - 49 | $1.6804 |
50 - 124 | $1.4761 |
125 - 249 | $1.2657 |
250 - 499 | $0.8433 |
500 - 999 | $0.76 |
1000 - 1999 | $0.6752 |
2000 - 2999 | $0.5905 |
3000 + | $0.5476 |
Knob Diameter | 40 mm |
---|---|
Knob Diameter | 1.575 in |
Stud Length | 25.4 mm |
Stud Length | 1.000 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue