Quantity | Unit price |
---|---|
1 - 14 | $4.44 |
15 - 37 | $3.99 |
38 - 74 | $3.39 |
75 - 149 | $2.72 |
150 + | $2.04 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 60.5 mm |
---|---|
Knob Diameter | 2.380 in |
Knob Height | 31.2 mm |
Knob Height | 1.230 in |
Hub Diameter | 31.8 mm |
Hub Diameter | 1.250 in |
Hub Height | 15.7 mm |
Hub Height | 0.620 in |
Stud Length | 101.6 mm |
Stud Length | 4.000 in |
Thread Size | 1/2-13 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue