Quantity | Unit price |
---|---|
1 - 19 | $4.97 |
20 - 49 | $4.47 |
50 - 99 | $3.80 |
100 - 199 | $3.04 |
200 + | $2.28 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 63.5 mm |
---|---|
Knob Diameter | 2.500 in |
Knob Height | 32.8 mm |
Knob Height | 1.290 in |
Hub Diameter | 31.8 mm |
Hub Diameter | 1.250 in |
Hub Height | 14.5 mm |
Hub Height | 0.570 in |
Thread Size | 1/2-13 |
Finish | Clear Zinc |
Mounting Method | Threaded Through-Hole |
Insert Material | Steel |
Insert Type | Stop Nut |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue