Quantity | Unit price |
---|---|
1 - 54 | $2.18 |
55 - 137 | $1.96 |
138 - 274 | $1.67 |
275 - 549 | $1.33 |
550 + | $1.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 34.9 mm |
---|---|
Knob Diameter | 1.375 in |
Knob Height | 13.5 mm |
Knob Height | 0.530 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 4.3 mm |
Hub Height | 0.170 in |
Stud Length | 22.2 mm |
Stud Length | 0.875 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue