Quantity | Unit price |
---|---|
1 - 24 | $3.68 |
25 - 62 | $3.31 |
63 - 124 | $2.82 |
125 - 249 | $2.25 |
250 + | $1.69 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 60.5 mm |
---|---|
Knob Diameter | 2.380 in |
Knob Height | 31.2 mm |
Knob Height | 1.230 in |
Hub Diameter | 31.8 mm |
Hub Diameter | 1.250 in |
Hub Height | 15.7 mm |
Hub Height | 0.620 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Mounting Method | Threaded Blind |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue