Quantity | Unit price |
---|---|
1 - 129 | $2.04 |
130 - 324 | $1.83 |
325 - 649 | $1.56 |
650 - 1299 | $1.25 |
1300 + | $0.94 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 34.9 mm |
---|---|
Knob Diameter | 1.375 in |
Knob Height | 13.5 mm |
Knob Height | 0.530 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 4.3 mm |
Hub Height | 0.170 in |
Stud Length | 12.7 mm |
Stud Length | 0.500 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue