Quantity | Unit price |
---|---|
1 - 119 | $2.16 |
120 - 299 | $1.95 |
300 - 599 | $1.65 |
600 - 1199 | $1.32 |
1200 + | $0.99 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 34.9 mm |
---|---|
Knob Diameter | 1.375 in |
Knob Height | 13.5 mm |
Knob Height | 0.530 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 4.3 mm |
Hub Height | 0.170 in |
Stud Length | 25.4 mm |
Stud Length | 1.000 in |
Thread Size | 10-24 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue