Menu Search

Capacitor Mount - Height 1.1 mm | 0.045 in ; Length 6.9 mm | 0.270 in ; Width 3.2 mm | 0.125 in

These Capacitor Mounts are 6.9 mm | 0.270 in long and 3.2 mm | 0.125 in wide. They are made of Natural Nylon
Item code:

22CM0150

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1159
10000 - 24999 $0.1043
25000 + $0.0939
Standard pack: 1000

Order in multiple of 1000

Total price:

$115.90

1000 x $0.1159

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Base Height 0.022 in
Height 0.045 in
Length 0.270 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Mounting Hole Center Distance 0.150 in
Mounting Hole Diameter 0.045 in
Operating Temperature Range -40 - 185 °F
Width 0.125 in
Color Natural
Full Material Nylon 6/6
Material Nylon
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us