Menu Search

Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ;

Lift and Turn Latches and Locks feature a low profile that can be stowed away when not in use. Features grip range adjustment, compression action and easy assembly. Ideal for a range of indoor and outdoor applications, including panels and enclosures. Several styles to choose from, with different key options and a choice of materials and finishes.
Item code:

90811201500

125 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $23.94
10 + $22.48
Standard pack: 75

Order any quantity

Total price:

$23.94

1 x $23.94

Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 1.378 in
Head Height 0.472 in
Housing Height 0.728 in
Color Black
Key Type 5.0 mm Double Bit Key
Latch Material Nylon
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us