Quantity | Unit price |
---|---|
1 - 9 | $37.18 |
10 + | $34.91 |
Handle Length | 168.0 mm |
---|---|
Handle Length | 6.614 in |
Handle Width | 38.0 mm |
Handle Width | 1.496 in |
Head Height | 27.0 mm |
Head Height | 1.063 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Padlockable Handle |
Key Type | Padlock Only Key |
Latch Material | Zinc Alloy |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue