Quantity | Unit price |
---|---|
1 - 9 | $46.57 |
10 + | $43.24 |
Handle Length | 254.0 mm |
---|---|
Handle Length | 10 in |
Handle Width | 38.0 mm |
Handle Width | 1.496 in |
Head Height | 42.5 mm |
Head Height | 1.673 in |
Housing Height | 25.0 mm |
Housing Height | 0.984 in |
Color | Black |
Handle Type | Swinghandle Key-Operated, Modular |
Key Type | Keyed CH751 |
Latch Material | Zinc Alloy |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue