Menu Search

Compression Cam Latch - Handle Length - 55.0 mm | 2.165 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Lift & Turn Latch

Adjustable Lift & Turn compression latches come with a locking method by way of lifting the lowering the lever. This design allows for a more secure seal as well as improved insulation against noise and vibration conditions. These lift and turn compression latches are keyless design and come in zinc alloy with a black powder coated finish. Replaces Item No.(s): Essentra 551864
Item code:

17011203

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 $15.67
6 + $13.34
Standard pack: 25

Order in multiple of 25

Total price:

$15.67

1 x $15.67

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Length 2.165 in
Handle Width 16.0 mm
Head Height 1.22 in
Color Black
Finish Black Powder-Coated
Handle Type Lift & Turn Latch
Keying Keyless
Key Type Keyless
Latch Material Die Cast Zinc Alloy
Latch Style Lift-and-turn Latch
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us